




SDI160G-48-U
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- Gallium nitride (GaN) Technology
- Power factor correction (PFC)
- Compact design
Specifications
- Power (W): 158
- Output Voltage (VDC): 48
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- AC Inlet Type: 3 Prong (C14)
- Safety Standards: 62368
- Safety Approvals: CE, FCC, UKCA, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Loading more products . . .