



SDM120-12-U
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- No-load power consumption < 0.21 W
- LED indicator for power on
Specifications
- Power (W): 110
- Output Voltage (VDC): 12
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- AC Inlet Type: 3 Prong (C14)
- Safety Standards: 60601
- Safety Approvals: CE, FCC, TUV, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Loading more products . . .