PDQE10-DIN Series

DIN Rail Isolated Dc-Dc Converter

PDQE10-DIN Series
PDQE10-DIN Series Alternate View

Overview

  • 10 W
  • 4:1 input range
  • Single/dual regulated outputs
  • DIN Rail package
  • LED indicator for power on
  • Remote on/off control
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

Outputting 10 W of continuous power, the PDQE10-DIN series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in a compact DIN rail package and carrying a wide -40 to +85°C operating temperature range, the series is designed for easy installation in control cabinets and is ideal for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDQE10-Q24-S3-DIN 9 ~ 36 7.92 3.3 2.4 -- 3D Model Stock Check PDQE10-Q24-S3-DIN Sample Request Request a Quote
PDQE10-Q24-S5-DIN 9 ~ 36 10 5 2 -- 3D Model Stock Check PDQE10-Q24-S5-DIN Sample Request Request a Quote
PDQE10-Q24-S9-DIN 9 ~ 36 10 9 1.111 -- 3D Model Stock Check PDQE10-Q24-S9-DIN Sample Request Request a Quote
PDQE10-Q24-S12-DIN 9 ~ 36 10 12 0.833 -- 3D Model Stock Check PDQE10-Q24-S12-DIN Sample Request Request a Quote
PDQE10-Q24-S15-DIN 9 ~ 36 10 15 0.667 -- 3D Model Stock Check PDQE10-Q24-S15-DIN Sample Request Request a Quote
PDQE10-Q24-S24-DIN 9 ~ 36 10 24 0.416 -- 3D Model Stock Check PDQE10-Q24-S24-DIN Sample Request Request a Quote
PDQE10-Q24-D5-DIN 9 ~ 36 10 5/ -5 1/ -1 UL/cUL 3D Model Stock Check PDQE10-Q24-D5-DIN Sample Request Request a Quote
PDQE10-Q24-D9-DIN 9 ~ 36 10 9/ -9 0.555/ -0.555 UL/cUL 3D Model Stock Check PDQE10-Q24-D9-DIN Sample Request Request a Quote
PDQE10-Q24-D12-DIN 9 ~ 36 10 12/ -12 0.416/ -0.416 UL/cUL 3D Model Stock Check PDQE10-Q24-D12-DIN Sample Request Request a Quote
PDQE10-Q24-D15-DIN 9 ~ 36 10 15/ -15 0.333/ -0.333 UL/cUL 3D Model Stock Check PDQE10-Q24-D15-DIN Sample Request Request a Quote
PDQE10-Q24-D24-DIN 9 ~ 36 10 24/ -24 0.208/ -0.208 UL/cUL 3D Model Stock Check PDQE10-Q24-D24-DIN Sample Request Request a Quote
PDQE10-Q48-S3-DIN 18 ~ 75 7.92 3.3 2.4 CE 3D Model Stock Check PDQE10-Q48-S3-DIN Sample Request Request a Quote
PDQE10-Q48-S5-DIN 18 ~ 75 10 5 2 CE 3D Model Stock Check PDQE10-Q48-S5-DIN Sample Request Request a Quote
PDQE10-Q48-S12-DIN 18 ~ 75 10 12 0.833 CE 3D Model Stock Check PDQE10-Q48-S12-DIN Sample Request Request a Quote
PDQE10-Q48-S15-DIN 18 ~ 75 10 15 0.667 CE 3D Model Stock Check PDQE10-Q48-S15-DIN Sample Request Request a Quote
PDQE10-Q48-S24-DIN 18 ~ 75 10 24 0.416 CE 3D Model Stock Check PDQE10-Q48-S24-DIN Sample Request Request a Quote
PDQE10-Q48-D5-DIN 18 ~ 75 10 5/ -5 1/ -1 CE 3D Model Stock Check PDQE10-Q48-D5-DIN Sample Request Request a Quote
PDQE10-Q48-D12-DIN 18 ~ 75 10 12/ -12 0.416/ -0.416 CE 3D Model Stock Check PDQE10-Q48-D12-DIN Sample Request Request a Quote
PDQE10-Q48-D15-DIN 18 ~ 75 10 15/ -15 0.333/ -0.333 CE 3D Model Stock Check PDQE10-Q48-D15-DIN Sample Request Request a Quote
PDQE10-Q48-D24-DIN 18 ~ 75 10 24/ -24 0.208/ -0.208 CE 3D Model Stock Check PDQE10-Q48-D24-DIN Sample Request Request a Quote