PSK-30D Series

Board Mount Ac-Dc Power Supply

PSK-30D Series
PSK-30D Series Alternate View

Overview

  • 30 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 48 Vdc output options
  • -40 to +85°C temperature range
  • Efficiency up to 90%
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • No-load power consumption < 0.1 W
  • Input over voltage category III design

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PSK-30D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 30 W of continuous power, these single output, encapsulated modules feature input over voltage category III design and a wide operating temperature range from -40 to 85°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    2.74 x 1.54 x 0.95
  • Dimensions LxWxH (mm)
     
    69.5 x 39 x 24
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-30D-3 19.8 3.3 6 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-30D-3 Sample Request Request a Quote
PSK-30D-5 30 5 6 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-30D-5 Sample Request Request a Quote
PSK-30D-9 30.6 9 3.4 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-30D-9 Sample Request Request a Quote
PSK-30D-12 30 12 2.5 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-30D-12 Sample Request Request a Quote
PSK-30D-15 30 15 2 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-30D-15 Sample Request Request a Quote
PSK-30D-24 31.2 24 1.3 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-30D-24 Sample Request Request a Quote
PSK-30D-48 30.2 48 0.63 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-30D-48 Sample Request Request a Quote