PSK-5D Series

Board Mount Ac-Dc Power Supply

PSK-5D Series
PSK-5D Alternate View

Overview

  • 5 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • -40 to +85°C temperature range
  • Compact board mount design
  • Class B emissions

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-5D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 5 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ICT, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    1 x 1 x 0.69
  • Dimensions LxWxH (mm)
     
    25.4 x 25.4 x 17.6
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-5D-3 5 3.3 1.515 CE, UL/cUL 3D Model PCB Footprint Stock Check PSK-5D-3 Sample Request Request a Quote
PSK-5D-5 5 5 1 CE, UL/cUL 3D Model PCB Footprint Stock Check PSK-5D-5 Sample Request Request a Quote
PSK-5D-9 5 9 0.555 CE, UL/cUL 3D Model PCB Footprint Stock Check PSK-5D-9 Sample Request Request a Quote
PSK-5D-12 5 12 0.416 CE, UL/cUL 3D Model PCB Footprint Stock Check PSK-5D-12 Sample Request Request a Quote
PSK-5D-15 5 15 0.333 CE, UL/cUL 3D Model PCB Footprint Stock Check PSK-5D-15 Sample Request Request a Quote
PSK-5D-24 5 24 0.208 CE, UL/cUL 3D Model PCB Footprint Stock Check PSK-5D-24 Sample Request Request a Quote