AMT Modular Encoders
Incremental, Absolute, and Commutation Versions
Digital Encoders Support Shaft Sizes from 1 mm to 5/8 in
CUI Devices' AMT series is a range of rugged, high accuracy modular encoders available in incremental, absolute, and commutation versions. Based on CUI Devices’ proprietary capacitive sensing technology, the AMT series is not susceptible to contaminants such as dirt, dust, and oil that typically plague encoders in industrial environments. Combined with an operating temperature range from -40 up to 125°C, high accuracy, simple assembly, and low current draw, AMT modular encoders provide a compelling solution for a range of industrial, automation, robotics, and renewable energy applications.
Incremental Encoder
Features
- 22 programmable resolutions up to 5120 PPR
- Quadrature A, B channels
- Single pulse index per revolution
- CMOS voltage or quadrature line driver outputs
- Sleeve bore options from 1 mm to 15.875 mm (5/8 in)
Absolute Encoder
Features
- 12-bit or 14-bit resolutions
- SPI, SSI, or RS-485 interfaces
- Single-turn or multi-turn outputs
- Sleeve bore options from 2 mm to 15.875 mm (5/8 in)
- One Touch Zero™ feature
Commutation Encoder
Features
- Programmable incremental resolutions up to 4096 PPR
- 3 phase U, V, W commutation signals
- Programmable 2, 4, 6, 8, 10, 12 & 20 brushless motor poles
- CMOS voltage or line driver outputs
- Sleeve bore options from 2 mm to 15.875 mm (5/8 in)
- One Touch Zero™ feature
AMT10 Series
28 mm, 48 ~ 2048 PPR, Incremental, Capacitive Modular Encoder |
AMT10E Series
28 mm, 120 ~ 5120 PPR, Incremental, Capacitive Modular Encoder |
AMT11 Series
28 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder |
AMT11A Series
28 mm, 96 ~ 4096 PPR, Incremental, Capacitive Modular Encoder |
AMT12 Series
22 mm, 96 ~ 4096 PPR, Incremental, Capacitive Modular Encoder |
AMT13 Series
42 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder |
AMT13A Series
42 mm, 96 ~ 4096 PPR, Incremental, Capacitive Modular Encoder |
AMT20 Series
28 mm, 12 Bit, Single-Turn, Absolute, SPI Interface, Capacitive Modular Encoder |
AMT21 Series
28 mm, 12 or 14 Bit, Single-Turn or Multi-Turn, Absolute, RS-485 Interface, Capacitive Modular Encoder |
AMT22 Series
28 mm, 12 or 14 Bit, Single-Turn or Multi-Turn, Absolute, SPI Interface, Capacitive Modular Encoder |
AMT23 Series
28 mm, 12 or 14 Bit, Single-Turn, Absolute, SSI Interface, Capacitive Modular Encoder |
AMT24 Series
42 mm, 12 or 14 Bit, Single-Turn or Multi-Turn, Absolute, RS-485 Interface, Capacitive Modular Encoder |
AMT31 Series
28 mm, 48 ~ 4096 PPR, Commutation, Capacitive Modular Encoder |
AMT33 Series
42 mm, 48 ~ 4096 PPR, Commutation, Capacitive Modular Encoder |