Potentiometers

CUI Devices’ potentiometers are available in rotary or trimmer options with resistance ratings from 1 to 2000 kΩ. Featuring through hole mounting styles with a wide variety of terminal configurations, our rotary potentiometers and trimmers offer linear, logarithmic, or reverse logarithmic tapers, operating temperature ranges from -10 up to 75°C, and rotational life up to 200,000 cycles.

Types of Potentiometers

Filters | Reset All
Potentiometer Type
dropdn-arrow
Rotary
Trimmer
Reset
Size (mm)
dropdn-arrow
6
10
15
16.5
24
Reset
Termination
dropdn-arrow
Crimped Pc Pins
Down Facing PC Pins
Rear Mount
Rear Pins
Rear Solder Lugs
Side Mount
Straight Pc Pins
Reset
Taper
dropdn-arrow
Linear
Logarithmic
Reverse Logarithmic
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Resistance (kΩ)
dropdn-arrow
Min
Max
GO
1
2
5
10
20
25
50
100
200
500
1000
2000
Reset
Power (W)
dropdn-arrow
0.05
0.125
0.15
0.5
Reset
Series
dropdn-arrow
PT01
PTN06
PTN10
PTN15
PTN16
PTN24
Reset
Results 412
Show
Model Number Potentiometer Type Size (mm) Termination Taper Resistance (kΩ) Operating Temp Range (°C) Bushing Detent Mounting Type Power (W) Shaft Style Series
Rotary 24 Down Facing PC Pins Logarithmic 1000 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic D-cut PTN24
Rotary 24 Rear Solder Lugs Logarithmic 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 D-cut PTN24
Rotary 24 Down Facing PC Pins Linear 50 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Rotary 24 Down Facing PC Pins Reverse Logarithmic 50 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Rotary 24 Down Facing PC Pins Logarithmic 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Knurled (18 Teeth) PTN24
Rotary 24 Down Facing PC Pins Linear 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Knurled (18 Teeth) PTN24
Rotary 24 Rear Pins Linear 50 -10 ~ 75 No Bushing No Detent Through Hole 0.5 D-cut PTN24
Rotary 24 Down Facing PC Pins Linear 10 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic Knurled (18 Teeth) PTN24
Rotary 24 Down Facing PC Pins Linear 10 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic D-cut PTN24
Rotary 24 Rear Solder Lugs Linear 1000 -10 ~ 75 No Bushing No Detent Through Hole 0.5 D-cut PTN24
Rotary 24 Down Facing PC Pins Linear 500 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Rotary 24 Rear Pins Linear 10 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Knurled (18 Teeth) PTN24
Rotary 24 Down Facing PC Pins Reverse Logarithmic 10 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Knurled (18 Teeth) PTN24
Rotary 24 Rear Solder Lugs Reverse Logarithmic 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic Knurled (18 Teeth) PTN24
Rotary 24 Rear Solder Lugs Linear 50 -10 ~ 75 No Bushing No Detent Through Hole 0.5 D-cut PTN24
Rotary 24 Down Facing PC Pins Linear 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Rotary 24 Down Facing PC Pins Linear 200 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Rotary 24 Down Facing PC Pins Linear 2000 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic D-cut PTN24
Rotary 24 Down Facing PC Pins Reverse Logarithmic 20 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Rotary 24 Down Facing PC Pins Linear 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic Knurled (18 Teeth) PTN24
Rotary 24 Rear Pins Linear 10 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic Knurled (18 Teeth) PTN24
Rotary 24 Down Facing PC Pins Linear 500 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Plastic D-cut PTN24
Rotary 24 Down Facing PC Pins Reverse Logarithmic 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Knurled (18 Teeth) PTN24
Rotary 24 Down Facing PC Pins Linear 100 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Rotary 24 Down Facing PC Pins Logarithmic 20 -10 ~ 75 No Bushing No Detent Through Hole 0.5 Slotted PTN24
Results 412
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.