Standard Speakers

As the work horses of the industry, CUI Devices’ standard speakers are designed for high power output and reliable performance with package sizes ranging from 41 up to 205 mm. Our standard speakers feature SPLs from 79 up to 107 dB, resonant frequencies from 50 up to 3000 Hz, and impedance ratings of 4, 6, 8, 16, or 32 ohms. Selection of our standard speakers is easy with multiple cone and magnet types, frame shapes, and mounting styles. Several tweeter models as well as medical speakers designed to meet the alarm signal requirements of IEC 60601-1-8 are also available.

Filters | Reset All
S.P. Level (dB)
dropdn-arrow
Min
Max
GO
79
80
81
82
83
83.5
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
106
107
108
109
110
Reset
Nominal Input (W)
dropdn-arrow
Min
Max
GO
0.2
0.25
0.3
0.5
0.8
1
2
2.5
3
4
5
6
6.92
8
10
12
15
20
25
40
50
Reset
Max Input (W)
dropdn-arrow
Min
Max
GO
0.3
0.4
0.5
1
1
1.5
2
2
2.5
3
4
4.5
5
6
7
8
10
12
15
20
25
30
40
50
80
Reset
Impedance (Ohms)
dropdn-arrow
4
6
8
16
32
Reset
Resonance Freq. (Hz)
dropdn-arrow
Min
Max
GO
50
55
65
75
80
85
88
90
95
100
103
110
115
125
130
150
160
170
180
200
220
230
240
250
260
270
280
290
300
310
320
330
340
350
360
380
400
430
440
450
480
500
530
550
580
600
650
680
700
710
750
800
850
1000
1400
3000
Reset
Cone Type
dropdn-arrow
Carbon Fiber and PU
Cloth
Cloth and Paper
Foam and Paper
Paper
Paper and Cloth
PEEK
PEI
PEN
PET
PU and Paper
PU and Paper
PU and Ti
SPCC
Reset
Magnet Type
dropdn-arrow
Alnico
Ferrite
Nd-Fe-B
Reset
Frame Shape
dropdn-arrow
Oval
Rectangular
Round
Square
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
40
42
42.5
43.5
44.6
45
45.2
46
46.7
48
48.25
50
50.5
52
57
57.5
58
60
61.09
66
70
77
78.4
80
87
87.5
91
92
100
102
103
114
119
120
129.5
134
137
155.7
156
165
203
205
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
10
23
31
33
35
42
42.5
43.5
44.6
45
45.2
46
46.7
48
48.25
50
50.5
52
57
58.9
61.09
62
66
70
77
78.4
87
92
100
102
103
114
119
120
129.5
134
137
155.7
156
165
203
205
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
5.3
7.5
7.6
8.5
8.7
9
9.5
10.2
11.8
13.05
14.85
15
15.5
16
16.5
17
17.2
17.5
18
18.5
19.5
20
21.2
21.5
21.6
22
22.5
22.8
23.35
24
25
25.1
26
26.5
26.9
27.5
27.8
28
28.1
28.5
29
30.5
31
31.5
32.5
34
35.5
36
36.2
36.5
37
37.6
42
43.5
44
45
46
47.5
47.7
49
50
50.5
51
51.3
54.5
54.9
58.2
66
70
83
84
Reset
Mounting Style
dropdn-arrow
Solder Eyelet(s)
Solder Pads
Solder Pins/Posts
Wire Leads
Wire Leads with Connector
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
IPX5
Reset
Enclosed
dropdn-arrow
No
Yes
Reset
Special Features
dropdn-arrow
Medical
Reset
Results 128
Show
Model Number S.P. Level (dB) Nominal Input (W) Impedance (Ohms) Resonance Freq. (Hz) Cone Type Frame Shape Dimensions LxWxH (mm) Special Features
85 (1 W / 1 m) 20 4 1600 Polyester Oval 48.3 x 34 x 13.5 Tweeter
89 (1 W / 1 m) 10 8 1300 Paper Round 58.8 x 58.8 x 24 Tweeter
104 (10 W / 0.1 m) 10 4 180 PU and Paper Square 46.7 x 46.7 x 27.5 Medical
110 (4 W / 0.1 m) 4 8 200 Cloth and Paper Square 66 x 66 x 31 Medical
93 (5 W / 1 m) 5 4 180 Foam and Paper Round 50 x 50 x 26 --
98 (4 W / 0.5 m) 4 4 550 PET Round 57 x 17.5 x 57 --
88 (5 W / 1 m) 5 4 200 Paper Round 25 x 52 x 52 --
102 (1 W / 0.1 m) 1 8 350 PET Round 50 x 50 x 7.6 --
108 (2 W / 0.1 m) 2 4 850 PEI Square 50 x 50 x 8.7 --
108 (2 W / 0.1 m) 2 4 1000 PEI Rectangular 40 x 10 x 15 --
109 (3 W / 0.1 m) 3 4 750 PET Round 61.09 x 61.09 x 23.35 --
83.5 (1 W / 0.5 m) 8 4 220 PU and Ti Round 42 x 42 x 26.9 --
90 (0.8 W / 0.5 m) 0.8 8 580 PEI Round 44.6 x 44.6 x 8.5 --
88 (1 W / 0.5 m) 6 8 450 Paper and Cloth Oval 58 x 35 x 19.5 --
85 (1 W / 0.5 m) 10 4 220 Carbon Fiber and PU Round 48.25 x 48.25 x 20 --
84 (1 W / 0.5 m) 5 4 450 PU and Paper Round 45 x 45 x 10.2 --
85 (0.3 W / 0.5 m) 0.3 8 360 PET Round 50 x 50 x 7.5 --
90 (1 W / 0.5 m) 2.5 4 450 PET Round 57 x 57 x 9 --
84 (1 W / 1 m) 4 4 200 PU and Paper Square 45.2 x 45.2 x 28.1 --
84 (1 W / 1 m) 4 4 200 PU and Paper Square 45.2 x 45.2 x 28.1 --
84 (1 W / 1 m) 5 4 170 PU and Paper Square 48 x 48 x 37.6 --
84 (1 W / 1 m) 5 4 170 PU and Paper Square 48 x 48 x 37.6 --
83 (1 W / 1 m) 4 4 230 PEI Square 42.5 x 42.5 x 21.6 --
83 (1 W / 1 m) 4 4 230 PEI Square 42.5 x 42.5 x 21.6 --
107 (2 W / 0.1 m) 2.5 4 480 PET Round 57 x 57 x 15.5 --
Results 128
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.