CDS-4221-44SP
42.5 x 21.6 mm, Square Frame, 4 W, 4 Ohm, Neodymium Magnet, PEI Cone, Speaker
Specifications
Type | Description | |
---|---|---|
S.P. Level (dB) | 83 (1 W / 1 m) |
|
Nominal Input (W) | 4 |
|
Max Input (W) | 5 |
|
Impedance (Ohms) | 4 |
|
Resonance Freq. (Hz) | 230 |
|
Cone Type | PEI |
|
Magnet Type | Nd-Fe-B |
|
Frame Shape | Square |
|
Mounting Style | Solder Pads |
|
Enclosed | No |
|
Dimensions LxWxH (in) | 1.7 x 1.7 x 0.85 |
|
Dimensions LxWxH (mm) | 42.5 x 42.5 x 21.6 |
|
Technical Docs
DatasheetAll Speakers Categories
Resources
Here to assist you at every stage of the design journey.