UJ2-A-HR-G-TH

UJ2-A-HR-G-TH
UJ2-A-HR-G-TH Alternate View

UJ2-A-HR-G-TH

Type A, USB 2.0, 480 Mbps, 5 Vdc, 1.5 A, Right Angle, Through Hole, Board Lock, 0.6 µin Plating Thickness, Black Insulator, Pick & Place, USB Receptacle

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type A
USB Standard USB 2.0
Data Transfer Speed 480 Mbps
Mounting Style Through Hole
Orientation Horizontal
Voltage Rating 5
Input Type Vdc
Current Rating (A) 1.5
Contact Plating Thickness 1 µin (min)
Color Insulator Black

Technical Docs

Datasheet 3D Model

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories