NEMA23-31-01SD-AMT112S
3.1 in Length, 270 oz-in Holding Torque, 2.8 A Current/Phase
Combining a compact NEMA 23 stepper motor with CUI Devices’ AMT11 incremental encoder, the NEMA23-AMT112S series is a highly reliable motor and motion control feedback solution in one convenient package. The series features up to 270 oz-in (1.90 N-m) of holding torque, incremental resolutions up to 4096 PPR, and a digitally set zero position. The encoder is fully programmable via CUI Devices’ AMT Viewpoint™ software without having to remove the encoder from the motor and in combination with the motor, it provides closed-loop feedback when paired with a controller for a complete servo system.
Specifications
Type | Description | |
---|---|---|
Frame Size | NEMA 23 |
|
Max Holding Torque (oz-in) | 270 |
|
Shaft Ø (mm) | 6.35 |
|
Current/Phase (A) | 1.4 |
|
Operating Temp Range (°C) | -20 ~ 50 |
|
Resistance/Phase (Ω±10%) | 4.5 |
|
Inductance/Phase (mH±20%) | 12.76 |
|
Max Optimal Speed (RPS) | 2 |
|
Length (in) | 3.1 |
|
Rated Voltage (Vdc) | 24 ~ 80 |
|
Step Angle (°) | 1.8 |
|
All Motion and Control Categories
Resources
Here to assist you at every stage of the design journey.