CAF-A238B-126-400

CAF-A238B-126-400

110 V, 120 x 120 x 38 mm, Ac Axial Fan

Datasheet

Specifications

Type Description
Select
Fan Type Axial Fan
Bearing Type Ball
Air Flow at 50Hz (CFM) 78.04
Air Flow at 60Hz (CFM) 84.85
Rated Speed at 50Hz (RPM) 2600
Rated Speed at 60Hz (RPM) 2900
Static Pressure at 50Hz (inH2O) 0.26
Static Pressure at 60Hz (inH2O) 0.25
Noise at 50Hz (dBA) 39.5
Noise at 60Hz (dBA) 42.6
Rated Voltage (Vac) 110
Operating Voltage (Vdc) 100 ~ 125
Rated Current at 50Hz (mA) 260
Rated Current at 60Hz (mA) 220
Rated Power at 60Hz (W) 17.1
Rated Power at 50Hz (W) 19.8
Max Input Current (mA) 300
Tachometer Signal No
Rotation Detector No
PWM Control Signal No
Dimensions LxWxH (mm) 120 x 120 x 38
Dimensions LxWxH (in) 4.72 x 4.72 x 1.5
Operating Temp Range (°C) -10 ~ 70
Series CAF-A2B

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Thermal Management Categories