Specifications
Type | Description | |
---|---|---|
Package Cooled | TO-218, TO-220 |
|
Mounting Style | PCB |
|
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) | 30.38 |
|
Thermal Resistance @ 1 W, nat conv (°C/W) | 34.4 |
|
Thermal Resistance @ 1 W, 200 LFM (°C/W) | 16.6 |
|
Thermal Resistance @ 1 W, 400 LFM (°C/W) | 10.9 |
|
Power Dissipation @ 75°C ΔT, nat conv (W) | 2.47 |
|
Material | AL6063-T5 |
|
Material Finish | Black Anodized |
|
Dimensions LxWxH (mm) | 25 x 12 x 6.5 |
|
Dimensions LxWxH (in) | 0.98 x 0.47 x 0.26 |
|
All Board Level Heat Sinks Categories
Resources
Here to assist you at every stage of the design journey.