HSE05-171933

HSE05-171933
HSE05-171933 Alternate View

HSE05-171933

Extruded Heat Sink, TO-218 or TO-220, Aluminum, PCB, 3.5 mm Vertical Solder Pin

Datasheet

Specifications

Type Description
Select
Package Cooled TO-218, TO-220
Mounting Style PCB
Solder Pin Orientation Vertical
Solder Pin Length (mm) 3.5
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 18.83
Thermal Resistance @ 1 W, nat conv (°C/W) 22.6
Thermal Resistance @ 1 W, 200 LFM (°C/W) 6.9
Thermal Resistance @ 1 W, 400 LFM (°C/W) 4.5
Power Dissipation @ 75°C ΔT, nat conv (W) 3.98
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 17 x 19.4 x 32.5
Dimensions LxWxH (in) 0.7 x 0.76 x 1.28

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Board Level Heat Sinks Categories