HSE06-503045

HSE06-503045
HSE06-503045 Alternate View

HSE06-503045

Extruded Heat Sink, TO-218 or TO-220, Aluminum, PCB

Datasheet

Specifications

Type Description
Select
Package Cooled TO-218, TO-220
Mounting Style PCB
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) 5.86
Thermal Resistance @ 1 W, nat conv (°C/W) 7
Thermal Resistance @ 1 W, 200 LFM (°C/W) 2.1
Thermal Resistance @ 1 W, 400 LFM (°C/W) 1.11
Power Dissipation @ 75°C ΔT, nat conv (W) 12.79
Material AL6063-T5
Material Finish Black Anodized
Dimensions LxWxH (mm) 50 x 30 x 45
Dimensions LxWxH (in) 1.97 x 1.18 x 1.77

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Board Level Heat Sinks Categories