CBM-5020B-160-360-20
12 V, 0.27 A, 49.2 x 49.8 x 20 mm, Tachometer Signal, Dc Centrifugal Blower
Specifications
Type | Description | |
---|---|---|
Bearing Type | Ball |
|
Air Flow (CFM) | 6.14 |
|
Rated Speed (RPM) | 6000 |
|
Static Pressure (inH2O) | 0.64 |
|
Noise (dBA) | 36 |
|
Rated Voltage (Vdc) | 12 |
|
Max Input Current (mA) | 270 |
|
Tachometer Signal | Yes |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 49.2 x 49.8 x 20 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.